2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CBSSE3-4

Expand Table
EN
1/5
Part Number
PN
Material
MAT
Surface Treatment
ST
M
M
L
L [mm]
MxP
MP
A
A [mm]
B
B [mm]
E
E [mm]
C
C [mm]
t min.
TT [mm]
r (Max.)
RR [mm]
1
2
3
4
5
6
CBSSE2-3
Cold Forged Carbon Steel Wire SWCH12~18A
Nickel Plating
2
3
M2x0.4
4.0
0.94
0.5
1.30
0.40
0.3
CBSSE2.6-3
Cold Forged Carbon Steel Wire SWCH12~18A
Nickel Plating
2.6
3
M2.6x0.45
6.0
1.01
0.6
1.40
0.50
0.3
CBSSE3-4
Cold Forged Carbon Steel Wire SWCH12~18A
Nickel Plating
3
4
M3x0.5
7.0
1.27
0.8
1.75
0.75
0.4
CBSSE4-5
Cold Forged Carbon Steel Wire SWCH12~18A
Nickel Plating
4
5
M4x0.7
8.0
1.75
0.9
2.40
0.90
0.5
CBSSE5-8
Cold Forged Carbon Steel Wire SWCH12~18A
Nickel Plating
5
8
M5x0.8
9.0
2.05
1.0
2.80
1.00
0.6
CBSTSE6-8
304 Stainless Steel
-
6
8
M6x1.0
12.0
2.85
1.2
3.95
1.20
0.7
Vis komprimeret visning (6 konfigurerbare produkter)
ShorttextUltra Low Head Cap Screws
Sidste ændring17.03.2025 07:04:40
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties